{dirak/schwenkhebel/2_100_02_asmtab.prj},{NB=207-9313(33004000)},{AUS=Swinghandle, zinc die (black coated) for Profile Cylinders 45mm long, 5mm raised, with cylinder dustcover},{VERS=2},{AUS1=Swinghandle, zinc die (black coated) for Profile Cylinders 45mm long, 5mm raised, with cylinder dustcover},{AUS1VIS=3},{AUS2=cutout 130/square 46},{MAT=-},{BTYP=0},{BTYPX=},{LAUS=4},{L=0},{H=0},{RS=0},{RSL=0},{AAUS=},{SF=},{INFO=Product page DIRAK.com},{PPATH=mit_zunge/assemblies/2_100_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.